Publikovat produkty
Philips Graze Compact Powercore, RGBA
Philips Graze Compact Powercore, RGBA
Philips Graze Compact Powercore, RGBA
Philips Graze Compact Powercore, RGBA
Philips Graze Compact Powercore, RGBA
Philips Graze Compact Powercore, RGBA
Philips Graze Compact Powercore, RGBA
Philips Graze Compact Powercore, RGBA
Philips Graze Compact Powercore, RGBA

    Philips Graze Compact Powercore, RGBA

    Exterior compact linear grazing luminaire with intelligent RGBA light
    Graze Compact Powercore, RGBA is a high-performance, exterior linear luminaire designed to highlight architectural features like molding details, archways and windows up to two stories high. Graze Compact RGBA luminaires adds a separate amber LED which expands the available range of colors to include warmer tones such as rich gold, yellow, and orange shades. Multiple luminaire lengths and beam angles support a large range of façade or surface illumination applications. The brand new low-profile housing, connectorized cabling, a universal power input range, and direct line voltage make Graze Compact luminaires easy to install and operate.

    Specifikace
    • Beam Angles: 10° x 60°, 30° x 60°, 60° x 60°, 100° x 100° Lumens per foot: 184 to 445 Efficacy: 45.3 to 54 Applications: Wall Grazing, Wall Washing Input Voltage: 100 to 277 VAC, auto-ranging, 50/60 Hz Housing Material: Extruded anodized aluminium Approbations: UL/cUL, FCC Class A, PSE, CE, CQC, RCM, EAC, BIS, UA Environment: Dry/Damp/Wet Location, IP66
    Technická specifikace
    • Jedinečná ref. hodnotaPhilips_Graze_Compact_Powercore_RGBA
    • Skupina výrobkůGraze
    • Skupina produktůExterior linear light
    • TypObjekt
    • Datum zveřejnění2021-10-28
    • Číslo vydání1
    Související
    • Hlavní materiálHliník
    Klasifikace
    • Kategorie BIMobjectOsvětlení - Osvětlení

    Dostupnost regionu

    Asie