Publikovat produkty
Philips eW Graze QLX Powercore 5W
Philips eW Graze QLX Powercore 5W
Philips eW Graze QLX Powercore 5W
Philips eW Graze QLX Powercore 5W

    Philips eW Graze QLX Powercore 5W

    Low-power exterior linear grazing luminaire with single temperature white light
    eW Graze QLX Powercore 5W is an exterior linear luminaire designed to highlight architectural features. Available in 2700 K, 3000 K, 3500 K, 4000 K, and 5500 K. Multiple luminaire lengths, beam angles, output levels, and power consumption levels support a large range of façade or surface illumination applications. Low-profile housing, connectorized cabling, a universal power input range, and direct line voltage operation make Graze luminaires easy to install and operate. Factory-set to consume a maximum of 5 W per foot, this luminaire supports ASHRAE standards and LEED green building certification.

    Specifikace
    • Beam Angles: 9° x 9°, 10° x 60°, 15° x 30°, 30° x 60°, 60° x 30° Lumens per foot: 213 to 269 Efficacy: 49.6 to 66.1 Color Temperature: 2700 K, 3000 K, 3500 K, 4000 K, 5500 K Applications: Wall Grazing, Wall Washing Input Voltage: 100 to 277 VAC, auto-ranging, 50/60 Hz Housing Material: Extruded anodized aluminium Approbations: UL/cUL, FCC Class A, PSE, C-Tick Environment: Dry/Damp/Wet Location, IP66
    Technická specifikace
    • Jedinečná ref. hodnotaPhilips_eW_Graze_QLX_Powercore_5W
    • Skupina výrobkůGraze
    • Skupina produktůExterior linear light
    • TypObjekt
    • Datum zveřejnění2021-10-28
    • Číslo vydání1
    Související
    • Hlavní materiálHliník
    Klasifikace
    • Kategorie BIMobjectOsvětlení - Osvětlení

    Dostupnost regionu

    Asie