ABSOLUTE SWING DOUBLE - Hinged Flush Door
ABSOLUTE SWING DOUBLE - Hinged Flush Door
ABSOLUTE SWING DOUBLE - Hinged Flush Door
    Ermetika

    ABSOLUTE SWING DOUBLE - Hinged Flush Door

    4.8 ud af 5 stjerner4.8(5 anmeldelser)
    Ermetika's Absolute Swing double door is a flush-to-wall hinged model with a minimal and practical style; it meets the needs of architects and interior designers looking for innovative systems that combine functionality and design. Suitable for both plaster and plasterboard walls, it can be decorated like the wall, to blend into the environment; for example, wallpaper can be used to give greater character to rooms and become a true furnishing element. On the other side, it can be painted with a contrasting colour in order to become the center of attention. The Absolute Swing double door is available in the following wall thickness: PLASTER: 107 and 125 mm. PLASTERBOARD: 107 and 125 mm.
    Specifikation
    • MAIN FEATURES - Aluminum AVV6060 frame; - Satin chrome invisible hinges; - White foam gasket; - Self-locking magnetic lock AGB; - Wood door with spruce frame and alveolar structure 50mm (push vers.) and 42mm (pull vers.) wide;
    Teknisk specifikation
    • Unik ref.Swing_door_Absolute_Swing_double
    • ProduktfamilieFlush doors
    • ProduktgruppeAbsolute Swing
    • TypeShowcase (model)
    • Udgivelsesdato2018-07-18
    • Udgavenummer1
    Relateret
    • Materiale primærtAluminium
    • Materiale sekundærtTræ
    • Designet iItalien
    • Fremstillet iItalien
    Klassifikation
    • BIMobject-kategoriDøre - Svingdør
    • IFC-klassifikationDør
    • UNSPSC-navnDoors
    • UNSPSC-kode301715
    • Uniclass 2015-kodeSs_25_30_20_77
    • Uniclass 2015-beskrivelseSliding doorset systems
    • CSI MasterFormat 2014-kode08 14 73
    • CSI MasterFormat 2014-titelSliding Wood Doors
    • OmniClass-nummer23-17 11 11 11
    • OmniClass-betegnelseDoor Frames
    • CSI UniFormat II-kodeC1020
    • CSI UniFormat II-titelInterior Doors

    Tilgængelighed i region

    Europa Oceanien Asien Afrika