General Solar PV SH
General Solar PV SH

    General Solar PV SH

    STOP THE WATER, CATCH THE SUN is the mission that distinguishes General Solar's General Solar PV system.
    General Solar PV is an integrated flexible photovoltaic waterproof system (BIPV - Building Integrated Photovoltaic) certified according to the technical standards CEI EN 61646 and CEI EN 61730.
    In order to protect the roofing, General Membrane has developed the General Solar PV system, whose characteristics allow the installation of waterproof photovoltaic systems without compromising the durability of the roof system, respecting the waterproofing.

    Specifikation
      1. Load-bearing element: Base substrate in monolithic concrete
      2. Priming layer: Supply and installation of General Eco Primer
      3. Steam diffusion control layer: Supply and installation of Orion ALU VAP 3 mm / Orion VAP 3 mm. Total adhesion installation
      4. Thermal insulation element: Supply and installation of an insulating element. Dry installation
      5. Sealing element : Supply and installation of TPO or PVC . Dry installation assisted by mechanical fixing
      6. Photovoltaic laminate element : Supply and installation of General Solar PV Flex 370. Installation with loop and hook system by Velcro.
    Teknisk specifikation
    • Unik ref.GSPV-Flex-su-manto-sintetico
    • ProduktfamilieGeneral Solar
    • ProduktgruppePV
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2019-10-14
    • Udgavenummer1
    Relateret
    • Materiale primærtIsolering
    • Materiale sekundærtIsolering
    • Designet iItalien
    • Fremstillet iItalien
    Klassifikation
    • BIMobject-kategoriElektrisk - Solpaneler
    • IFC-klassifikationElektrisk apparat
    • UNSPSC-navnElectrical control panels for generators
    • UNSPSC-kode26131801
    • Uniclass 2015-kodeEF_30_10
    • Uniclass 2015-beskrivelseRoofs