General Fix
General Fix

    General Fix

    ANCHORING SYSTEMS TO TECHNOLOGICAL STRUCTURES ON ROOF

    The R&D department of General Membrane SpA has developed and patented General Fix EVO and General Fix systems for the connection of photovoltaic modules, solar thermal systems and technological systems in coverage.

    The characteristics of the General Fix EVO and General Fix systems allow it to be installed without compromising the functionality and durability of the roof, respecting waterproofing.

    Both systems are based on the coupling principle of specific components studied and tested to withstand heavy wind extraction stresses.

    Specifikation
    • COMPONENTS AND APPLICATIONS

      General Fix can be applied on both flat and inclined coverings on synthetic layers.

      The General Fix system consists of two elements:

      1. BandFix: VELCRO Loop band in the same material as the synthetic membrane.
      2. AluFix: Aluminium profile and VELCRO Hook band.
    Teknisk specifikation
    • Unik ref.General-Fix-su-manto-sintetico
    • ProduktfamilieGeneral Fix
    • ProduktgruppePV
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2019-10-14
    • Udgavenummer1
    Relateret
    • Materiale primærtIsolering
    • Materiale sekundærtIsolering
    • Designet iItalien
    • Fremstillet iItalien
    Klassifikation
    • BIMobject-kategoriElektrisk - Solpaneler
    • IFC-klassifikationElektrisk apparat
    • UNSPSC-navnElectrical control panels for generators
    • UNSPSC-kode26131801
    • Uniclass 2015-kodeEF_30_10
    • Uniclass 2015-beskrivelseRoofs
    • OmniClass-nummer23-13 39 31 13 23
    • OmniClass-betegnelseModified Bituminous Multi Layer Roof Membranes