General Fix Evo
General Fix Evo

    General Fix Evo

    ANCHORING SYSTEMS TO TECHNOLOGICAL STRUCTURES ON ROOF

    The R&D department of General Membrane SpA has developed and patented General Fix EVO and General Fix systems for the connection of photovoltaic modules, solar thermal systems and technological systems in coverage.

    The characteristics of the General Fix EVO and General Fix systems allow it to be installed without compromising the functionality and durability of the roof, respecting waterproofing.

    Both systems are based on the coupling principle of specific components studied and tested to withstand heavy wind extraction stresses.

    Specifikation
    • COMPONENTS AND APPLICATIONS

      General Fix EVO can be applied on both flat and inclined coverings waterproofed with existing or newly-made polymer-bitumen membranes.

      The system consists of:

      1. Polymer-bitumen membrane band for fixing onto the covering waterproofing layer.
      2. Polymer-bitumen membrane band featuring a specific mixture developed by General Membrane SpA R&D Department to ensure outstanding adherence and cohesion properties over time. Fitted with a double removable silicone film.
      3. Aluminium profile for fixing photovoltaic modules or technological installations. Its  surface guarantees high adherence and resistance to uplift. The profile has a new structure with a central housing for accessories of connection to the base support.
      4. Slated membrane band used to complete the fixing system and to protect the underneath layers from UV rays, fitted with a removable silicone film on the lower side.
    Teknisk specifikation
    • Unik ref.General-Fix-Evo-su-manto-bituminoso
    • ProduktfamilieGeneral Fix
    • ProduktgruppePV
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2019-10-14
    • Udgavenummer1
    Relateret
    • Materiale primærtIsolering
    • Materiale sekundærtIsolering
    • Designet iItalien
    • Fremstillet iItalien
    Klassifikation
    • BIMobject-kategoriElektrisk - Solpaneler
    • IFC-klassifikationElektrisk apparat
    • UNSPSC-navnElectrical control panels for generators
    • UNSPSC-kode26131801
    • Uniclass 2015-kodeEF_30_10
    • Uniclass 2015-beskrivelseRoofs
    • OmniClass-nummer23-13 39 31 13 23
    • OmniClass-betegnelseModified Bituminous Multi Layer Roof Membranes