FC13-H-bgf Double skin non facing clay brick façade. RC+LH11,5+C+AT+LHGF7+ENL

FC13-H-bgf Double skin non facing clay brick façade. RC+LH11,5+C+AT+LHGF7+ENL

Double skin clay brick façade, consisting of: half brick thick external skin of hollow brick, with non ventilated air cavity, internal thermal insulation, and internal skin of large format double hollow brick.
Specifikation
  • The clay bricks and blocks characteristics are guaranteed by Hispalyt manufactures. The Hispalyt manufactures products are accompanied by the Declaration of Performance DoP and the CE marking and the Environmental Product Declaration EPD.
Teknisk specifikation
  • Unik ref.SIST_FC13-H-bgf
  • ProduktfamilieFacades
  • ProduktgruppeFC13
  • TypeKravobjekt
  • Udgivelsesdato2018-07-31
  • Udgavenummer2
Relateret
  • Materiale primærtKeramik
  • Materiale sekundærtGipssten
  • Designet iSpanien
  • Fremstillet iSpanien
Klassifikation
  • BIMobject-kategoriVægge - Ydervægge
  • IFC-klassifikationVæg
  • UNSPSC-navnCeramic bricks
  • UNSPSC-kode30131602
  • Uniclass 2015-kodeSs_25_13_50
  • Uniclass 2015-beskrivelseMasonry wall systems
  • CSI MasterFormat 2014-kode04 21 00
  • CSI MasterFormat 2014-titelClay Unit Masonry
  • OmniClass-nummer23-13 00 00
  • OmniClass-betegnelseStructural and Exterior Enclosure Products
  • CSI UniFormat II-kodeB2010
  • CSI UniFormat II-titelExterior Walls