FC25-B1 Single skin clay block façade with ventilated air cavity and external thermal insulation. RD+CV+AT+RC+BC14+ENL

FC25-B1 Single skin clay block façade with ventilated air cavity and external thermal insulation. RD+CV+AT+RC+BC14+ENL

Single skin clay block façade, consisting of: one skin of 14 cm thick block, protected by cladding, with external thermal insulation and external ventilated air cavity, protected by cladding.
Specifikation
  • The clay blocks characteristics are guaranteed by Hispalyt manufactures. The Hispalyt manufactures products are accompanied by the Declaration of Performance DoP and the CE marking and the Environmental Product Declaration EPD.
Teknisk specifikation
  • Unik ref.SIST_FC25-B1
  • ProduktfamilieFacades
  • ProduktgruppeFC25
  • TypeKravobjekt
  • Udgivelsesdato2018-07-31
  • Udgavenummer1
Relateret
  • Materiale primærtKeramik
  • Materiale sekundærtGipssten
  • Designet iSpanien
  • Fremstillet iSpanien
Klassifikation
  • BIMobject-kategoriVægge - Ydervægge
  • IFC-klassifikationVæg
  • UNSPSC-navnCeramic blocks
  • UNSPSC-kode30131504
  • Uniclass 2015-kodeSs_25_13_50
  • Uniclass 2015-beskrivelseMasonry wall systems
  • CSI MasterFormat 2014-kode04 27 23
  • CSI MasterFormat 2014-titelCavity Wall Unit Masonry
  • OmniClass-nummer23-13 00 00
  • OmniClass-betegnelseStructural and Exterior Enclosure Products
  • CSI UniFormat II-kodeB2010
  • CSI UniFormat II-titelExterior Walls