HEAVY-DUTY Mirror M600HD
HEAVY-DUTY Mirror M600HD

    HEAVY-DUTY Mirror M600HD

    Stainless steel mirror for wall mounting, mirror with a reflective polished surface, material thickness 1 mm, hidden thief resistant fixings, reinforced with polystyrene plate, incl. stainless steel screws and dowels. Dimensions 590 x 490 x 8 mm (W x H x D)
    Specifikation
    • Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      8.00 mm
      Overall height      490.00 mm
      Overall width      590.00 mm
      Type of mounting      Wall mounting
      Hidden fixing      Yes
      Reinforcement      Synthetic

    Teknisk specifikation
    • Unik ref.2000057091
    • ProduktfamiliePrison units
    • ProduktgruppeMirrors
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2019-07-25
    • Udgavenummer1
    • Højde (mm)490
    • Bredde (mm)590
    • Dybde (mm)8
    Relateret
    • Materiale primærtRustfrit stål
    • Designet iØstrig
    • Fremstillet iØstrig
    • Nettovægt (kg)4
    Klassifikation
    • BIMobject-kategoriSanitet - Spejle
    • Uniclass 2015-kodePr_25_71_53_06
    • Uniclass 2015-beskrivelseBathroom mirrors

    Tilgængelighed i region

    Asien Europa Oceanien Nordamerika Afrika