STRATOS Waste bin STRX605
STRATOS Waste bin STRX605
    Arkiveret

    STRATOS Waste bin STRX605

    Waste bin for wall mounting, stainless steel, surface satin finished, front with InoxPlus surface refinement for the reduction of finger marks and better cleaning characteristics (easy to clean), material thickness 1.5 mm, curved front cover, cylinder lock with Franke standard key, approx. 34 liter capacity, integrated bag holder, includes stainless steel screws and dowels. Dimensions 300 x 520 x 270 mm (W x H x D)
    Specifikation
    • Bag holder      Integrated
      Filling volume      34.00 liter
      Lid      No
      Lock      Key-lock
      Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      270.00 mm
      Overall height      520.00 mm
      Overall width      300.00 mm
      Type of mounting      Wall mounting
      Surface treatment      InoxPlus (anti fingerprint)

    Teknisk specifikation
    • Unik ref.2000057228
    • ProduktfamilieAccessories
    • ProduktgruppeWaste bins
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2019-07-25
    • Udgavenummer1
    • Højde (mm)520
    • Bredde (mm)300
    • Dybde (mm)270
    Relateret
    • Materiale primærtRustfrit stål
    • Designet iForenede Arabiske Emirater
    • Fremstillet iForenede Arabiske Emirater
    • Nettovægt (kg)7.08
    Klassifikation
    • BIMobject-kategoriSanitet - Badeværelsestilbehør
    • Uniclass 2015-kodePr_40_50_07_96
    • Uniclass 2015-beskrivelseWaste bins