RODAN paper towel dispenser RODX600ME
RODAN paper towel dispenser RODX600ME

    RODAN paper towel dispenser RODX600ME

    Paper towel dispenser for hidden mounting behind wall and mirror, stainless steel, surface satin finished, material thickness 0.8 mm, for 600 - 800 paper towels, depending on convolution, filling from bottom, includes stainless steel screws and dowels. Dimensions 342 x 464 x 113 mm (W x H x D)
    Specifikation
    • Lock      No lock
      Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      113.00 mm
      Overall height      464.00 mm
      Overall width      342.00 mm
      Type of mounting      Various types
      Filling quantity      800.00000
      Filling quantity uom      Towels
      Type of consumable      Paper towel
      Type of operation      Manual operation
      Maximum depth/diameter of consumable      85.00 mm
      Maximum width of consumable      270.00 mm
      Surface finish      Satin finished

    Teknisk specifikation
    • Unik ref.2000090058
    • ProduktfamilieAccessories
    • ProduktgruppePaper towel dispensers
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2021-03-23
    • Udgavenummer1
    • Højde (mm)464
    • Bredde (mm)342
    • Dybde (mm)113
    Relateret
    • Materiale primærtRustfrit stål
    • Designet iForenede Arabiske Emirater
    • Fremstillet iForenede Arabiske Emirater
    • Nettovægt (kg)3.6
    Klassifikation
    • BIMobject-kategoriSanitet - Dispensere
    • Uniclass 2015-kodePr_40_70_22_62
    • Uniclass 2015-beskrivelsePaper towel dispensers

    Tilgængelighed i region

    Asien Europa Oceanien Nordamerika Afrika