RODAN soap dispenser RODX618
RODAN soap dispenser RODX618

    RODAN soap dispenser RODX618

    Soap dispenser for wall mounting, stainless steel, surface satin finished, material thickness 0.8 mm, folded front cover, cylinder lock with Franke standard key, suitable for liquid soaps and lotions, 0.8 liter soap tank, lever to pull, includes stainless steel screws and dowels. Dimensions 116 x 321 x 143 mm (W x H x D)
    Specifikation
    • Lock      Key-lock
      Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      143.00 mm
      Overall height      300.00 mm
      Overall width      116.00 mm
      Type of mounting      Wall mounting
      Filling quantity      800.00000
      Filling quantity uom      ml
      Type of consumable      Liquid soap
      Type of operation      Manual operation
      Type of soap container      Integrated refillable tank

    Teknisk specifikation
    • Unik ref.2000090067
    • ProduktfamilieAccessories
    • ProduktgruppeSoap dispensers
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2019-07-25
    • Udgavenummer1
    • Højde (mm)300
    • Bredde (mm)116
    • Dybde (mm)143
    Relateret
    • Materiale primærtRustfrit stål
    • Designet iForenede Arabiske Emirater
    • Fremstillet iForenede Arabiske Emirater
    • Nettovægt (kg)1.25
    Klassifikation
    • BIMobject-kategoriSanitet - Dispensere
    • Uniclass 2015-kodePr_40_70_22_81
    • Uniclass 2015-beskrivelseSoap dispensers

    Tilgængelighed i region

    Asien Europa Oceanien Nordamerika Afrika