HEAVY-DUTY toilet roll holder HDTX675E
HEAVY-DUTY toilet roll holder HDTX675E

    HEAVY-DUTY toilet roll holder HDTX675E

    Triple toilet roll holder with spindle system for recessed mounting and re-filling from service room behind the wall, stainless steel, surface satin finished, material thickness 1.5 mm, mounting with stainless steel threaded rods trough the wall, for 3 rolls with max. Ø 120 mm, all 3 rolls accessible from the front, includes stainless steel rods and nuts. Dimensions 240 x 498 x 174 mm (W x H x D)
    Specifikation
    • Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      174.00 mm
      Overall height      498.00 mm
      Overall width      240.00 mm
      Filling quantity      3.00000
      Filling quantity uom      Rolls
      Maximum depth/diameter of consumable      120.00 mm
      Maximum width of consumable      110.00 mm
      Spindle      Yes

    Teknisk specifikation
    • Unik ref.2000103188
    • ProduktfamiliePrison units
    • ProduktgruppeWC-roll holders
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2021-08-19
    • Udgavenummer1
    • Højde (mm)498
    • Bredde (mm)240
    • Dybde (mm)174
    Relateret
    • Materiale primærtRustfrit stål
    • Designet iForenede Arabiske Emirater
    • Fremstillet iForenede Arabiske Emirater
    • Nettovægt (kg)6
    Klassifikation
    • BIMobject-kategoriSanitet - Toilettilbehør
    • Uniclass 2015-kodePr_40_20_76_88
    • Uniclass 2015-beskrivelseToilet roll holders

    Tilgængelighed i region

    Asien Europa Oceanien Nordamerika Afrika