Mirror M501HD
Mirror M501HD

    Mirror M501HD

    Stainless steel mirror for wall mounting, mirror with a reflective polished surface, material thickness 1 mm, mirror surface tilted towards user, six visible fixation points, includes. stainless steel screws and dowels. Dimensions 460 x 528 x 62 mm (W x H x D)
    Specifikation
    • Material code 1.4301 Chrome Nickel steel V2A
      Overall depth 62.00 mm
      Overall height 528.00 mm
      Overall width 460.00 mm
      Type of mounting Wall mounting
      Hidden fixing No
      Reinforcement Frame

    Teknisk specifikation
    • Unik ref.2000103195
    • ProduktfamiliePrison units
    • ProduktgruppeMirrors
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2021-02-01
    • Udgavenummer1
    • Højde (mm)528
    • Bredde (mm)460
    • Dybde (mm)62
    Relateret
    • Materiale primærtRustfrit stål
    • Designet iØstrig
    • Fremstillet iØstrig
    • Nettovægt (kg)2.6
    Klassifikation
    • BIMobject-kategoriSanitet - Spejle
    • Uniclass 2015-kodePr_25_71_53_06
    • Uniclass 2015-beskrivelseBathroom mirrors

    Tilgængelighed i region

    Asien Europa Oceanien Nordamerika Afrika