CONTINA grab rail CNTX600W
CONTINA grab rail CNTX600W

    CONTINA grab rail CNTX600W

    Grab rail for wall mounting, stainless steel, surface satin finished, rough polishing for better surface feel, 32 mm pipe diameter, material thickness 1.2 mm, wall distance 82 mm, with two stainless steel covers for hidden mounting, includes stainless steel screws and dowels. Type 600 mm Dimensions 678 x 78 x 82 mm (W x H x D)
    Specifikation
    • Material code 1.4301 Chrome Nickel steel V2A
      Overall depth 82.00 mm
      Overall height 78.00 mm
      Overall width 678.00 mm
      Type of mounting Wall mounting
      Hidden fixing Yes
      Hinged No
      Pipe diameter 32.00 mm
    Teknisk specifikation
    • Unik ref.2030032985
    • ProduktfamilieGrab rails
    • ProduktgruppeGrab rails
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2021-10-13
    • Udgavenummer1
    • Højde (mm)78
    • Bredde (mm)678
    • Dybde (mm)82
    Relateret
    • Materiale primærtRustfrit stål
    • Designet iForenede Arabiske Emirater
    • Fremstillet iForenede Arabiske Emirater
    • Nettovægt (kg)0.95
    Klassifikation
    • BIMobject-kategoriSanitet - Badeværelsestilbehør
    • Uniclass 2015-kodePr_40_20_76_84
    • Uniclass 2015-beskrivelseSupport rails
    • OmniClass-nummer23-31 25 00
    • OmniClass-betegnelseToilet and Bath Specialties

    Tilgængelighed i region

    Asien Europa Oceanien Nordamerika Afrika