F5 Hood hair dryer F5DR2004
F5 Hood hair dryer F5DR2004

    F5 Hood hair dryer F5DR2004

    F5 hood hair dryer for wall mounting, opto-electronically controlled for touch-free activation, integrated ion technology, brushless and maintenance-free EC motor. Sensor range and safety switch-off for permanent reflexion adjustable using optional bidirectional remote control. Made of thermoplastic material, housing and mounting in light grey, drying recess in lemon yellow, with 4 air outlets for even hot air distribution. Operating voltage 230 V AC, 50/60 Hz Overall power 1300 W Heating power 1200 W Protective system IP23 Air quantity 190 m3/h = 53 l/s Air speed 8 m/s Noise level 66 db (A) Dimensions 280 x 331 x 307 mm (W x H x D)
    Specifikation
    • Overall depth      307.00 mm
      Overall height      331.00 mm
      Overall width      280.00 mm
      Type of mounting      Wall mounting
      Type of operation      Sensor operation
      Blower output      190.00 cubic metres per hour
      Input supply voltage Hz      50.00 hertz
      Input supply voltage V      230.00 volt
      Heating power      1,200.00 watt
      Motor power      55.00 watt
      Protective system IP      23
      Sound level      66.00 dB
      Total power      1,300.00 watt

    Teknisk specifikation
    • Unik ref.2030052327
    • ProduktfamilieDryers
    • ProduktgruppeHair dryers
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2021-04-16
    • Udgavenummer1
    • Højde (mm)331
    • Bredde (mm)280
    • Dybde (mm)307
    Relateret
    • Materiale primærtPlast
    • Designet iTyskland
    • Fremstillet iTyskland
    • Nettovægt (kg)5.2
    Klassifikation
    • BIMobject-kategoriSanitet - Håndtørrere og hårtørrere
    • Uniclass 2015-kodePr_40_70_62_36
    • Uniclass 2015-beskrivelseHair driers

    Tilgængelighed i region

    Asien Europa Oceanien Nordamerika Afrika