Veröffentlichen Sie Ihre Produkte
Downpipe Diameter: 90 mm
Downpipe Diameter: 90 mm
Downpipe Diameter: 90 mm
Downpipe Diameter: 90 mm
Downpipe Diameter: 90 mm
Downpipe Diameter: 90 mm
Downpipe Diameter: 90 mm
Downpipe Diameter: 90 mm
Downpipe Diameter: 90 mm
Downpipe Diameter: 90 mm
    Areco

    Downpipe Diameter: 90 mm

    Google-Übersetzung,
    Fallrohre transportieren das Wasser von der Dachrinne weg entlang der Fassade zum Ablaufschuh oder Abwasserablauf.
    Spezifikation
    • Areco has a complete range of roof drainage products. In addition to extreme durability, this system also provides exceptional fitting accuracy. The products are manufactured from top quality raw material and with high performance, in our fully automated production line in Malmö, Sweden. All of the production lines consist of computer-controlled, fully automated machines and industrial robots. This is to ensure that we fulfil both the toughest technical specifications and environmental demands. Hang gutters are available in dimensions 125 and 150 mm, pipes and holders in dimensions 75, 90, 100 and 110 mm, including all accessories necessary for your installation.
    Technische Spezifikation
    • ReferenznummerARS-DOWNPIPE90
    • ProduktfamilieRoof Drainage
    • ProduktgruppeRoof
    • TypObjekt (Einzelobjekt)
    • Veröffentlichungsdatum2020-04-01
    • Editionsnummer1
    Verwandt
    • HauptmaterialVerzinkter Stahl
    • Entwickelt inSchweden
    • Hergestellt inSchweden
    Klassifikation
    • BIMobject KategorieKonstruktion - Dachzubehör

    Verfügbarkeit in den Regionen

    Europa
    Schweden