Veröffentlichen Sie Ihre Produkte
Product image
Kollektionssymbol

Firefront | Fire Resistant Facades von Hoefnagels Fire Safety

Under the name Firefront we offer three types of facades with double-sided fire resistance which are allowed to carry the EW60 or even the EI60 classification.

The Firefront Radiation Single is designed as a single wicket door.

The Firefront Radiation Double is a double wicket door. Both can be manufactured in combination with side lights and/or an overhead window.

Two excellent fire-resistant solutions for hotels, hospitals, schools, museums, theatres, libraries, and other locations.

Firefront facades can be assembled as a wall and in a stop, pendulum and swing door configuration. Together with the glass of the facades, the profiles offer extensive possibilities in terms of dimensions.

Die Kollektion enthält

2 Produkte