Publish your products
Lockable side cabinet MODULUS Left/Right side pull out
Archived

Lockable side cabinet MODULUS Left/Right side pull out

  • Suitable as a room divider
  • Tall model
  • Lockable

    Tall, lockable side cabinet from the MODULUS range with a pull-out and three shelves. Can be used to create privacy in the workplace. Has adjustable feet. Can be fitted with inserts.
Specification
    • Height:1250 mm
    • Width:400 mm
    • Depth:800 mm
    • Width, internal:332 mm
    • Depth, internal:685 mm
    • Material:Laminate
    • Material specification:Kronospan - 8100 SM Pearl white
    • Frame colour:White
    • Drawer front colour:White
    • Model:Left
    • Lock type:Key lock
    • Weight:79 kg
    • Assembly:Assembled
    • Testing:EN 16121:2013+A1:2017, EN 16122:2012
Technical specification
  • Unique ref.Lockable-side-cabinet-MODULUS-Left-Right-side-pull-out
  • Product familyOffice and conference
  • Product groupStorage
  • TypeObject (single object)
  • Date of publishing2022-09-14
  • Edition number1
  • Height (mm)1250
  • Width (mm)400
  • Depth (mm)800
Related
  • Material mainWood
  • Weight Net (Kg)79
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_30_78
  • Uniclass 2015 DescriptionShelves and storage units
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit