Publish your products
Architectural Linear LED Track Light
Architectural Linear LED Track Light
Architectural Linear LED Track Light
Architectural Linear LED Track Light
Architectural Linear LED Track Light
Architectural Linear LED Track Light
Architectural Linear LED Track Light

    Architectural Linear LED Track Light

    Alcon Lighting’s 13150 architectural linear LED track light delivers versatile linear and wall wash lighting for commercial interiors. Crafted from durable die-cast aluminum, the track light is available in two and four-foot lengths and features a frosted lens with optional asymmetric or double asymmetric lenses for precise wall wash. Tunable color temperatures (3000K, 3500K, 4000K) provide 90+ CRI illumination and offer compatibility with 2-wire TRIAC and 3-wire ELV dimmers. Energy Star-certified and mountable vertically or horizontally, this LED track lighting solution suits conference rooms, galleries, retail spaces, hotels, restaurants and other commercial environments. Compatible with H-Style track; track channel sold separately.

    Specification
    • Construction: Die-cast aluminum

      Length/wattage/lumens: 2"/20W/1600 lm, 4"/40W/3200 lm

      Finish: Black, white, silver

      Lens: Symmetrical frosted lens standard. Optional single and double asymmetric lenses are available

      Mounting: Compatible with H-style tracks only. Track not included.

      CRI: 90+

      Voltage: 120V

      Dimming driver: ELV

      Color temperature (CCT): Field-selectable 3000K/3500K/4000K

      Listings: cULus, Energy Star

      Optional features: Single asymmetric lens, double asymmetric lens, wall wash visor

      Warranty: 5 years carefree for parts & components (labor not included)

    Technical specification
    • Unique ref.13150-linear-track-light
    • Product familyIndoor Lighting
    • Product groupTrack Lighting
    • TypeObject (single object)
    • Date of publishing2025-11-21
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States