Publish your products
Fail-Safe HVL High Abuse Linear

Fail-Safe HVL High Abuse Linear

The Fail-Safe Harmony VR Linear provides exceptional aesthetics with remarkable strength. Fail-Safe's LED linear model options and connection configurations offer unmatched versatility for a wide range of applications. Die-Cast end caps, heavy extruded aluminum body provides strength and rigidity for complex environments while an extruded linear ribbed polycarbonate lens obscures the lamp image and spreads light evenly. The Harmony VR Linear is ideal for areas where the need for aesthetics and protection from vandalism are critical. Perfect for schools, hospitals, corridors, dormitories, public restrooms, common areas, and transit stations.

Specification
    • Ideal for use in vandal prone areas, where aesthetics are important
    • Die-cast aluminum end caps flat or beveled. Matte white paint standard
    • Energy efficient LEDs, high CRI illumination. Dimmable driver standard
    • Aluminum extruded side rails for added protection
    • Available in 8" and 12" widths
    • Clear linear ribbed polycarbonate lens, prisms inward. Opal optional
    • Continuous mount with the connector band
    • Pendant mount available, with or without uplight
    • 1', 2', 4', and 8' lengths
Technical specification
  • Unique ref.cooperlighting-fail-safe-hvl-high-abuse-linear
  • Product familyLighting
  • Product groupFail-Safe
  • TypeObject (single object)
  • Date of publishing2025-02-12
  • Edition number1
Classification
  • BIMobject CategoryLighting - Linear lights
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

North America
Canada
Costa Rica
Cuba
Dominican Republic
Greenland
Guatemala
Haiti
Honduras
Jamaica
Mexico
Nicaragua
Panama
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit