Publish your products
Halo Commercial HCD468 Square
Halo Commercial HCD468 Square
Halo Commercial HCD468 Square
Halo Commercial HCD468 Square

    Halo Commercial HCD468 Square

    The HCD Pro Direct Mount System is the ultimate commercial downlighting solution for professional engineers and contractors. A completely modular system means fewer parts and pieces, making it easier than ever to specify and install exceptional downlighting in any application. Say goodbye to worrying about compatibility and upgrade to convenient flexibility with HCD Pro.

    Specification
      • 4”, 6”, and 8” install-from-below retrofit/remodel/new construction downlighting
      • All LED fixture kits fit any size, shape, or beam distribution of HCD reflector
      • New construction mounting frames offer pro-options for fast installation
      • Selectable or fixed lumens: Options from 500 to 5,000 lms (nominal)
      • 5-color Field-SeleCCTable or dedicated: 27/30/35/40/5000K CCT; 90 CRI
      • Precision-formed reflectors in Narrow/Wide (rnd) & Medium (rnd/sq) (Narrow matches HC reflectors)
      • Wall wash distribution with exclusive rotatable linear spread lens accessory kit
      • Finishes: Specular, Haze (Semi-Specular), Matte White (paintable), and Matte Black
      • 0-10V dimming down to 1% (dim-to-off with WaveLinx); Universal Voltage 120–277V or 347V (Canada)
      • Wet location-listed; ENERGY STAR® certified; Chicago Plenum, Emergency test and Buy America Act (BAA) and Trade Agreements Act (TAA)
      • L80 at 60,000 hours (80% lumen maintenance at 60,000 hours)
      • 5-year warranty
    Technical specification
    • Unique ref.cooperlighting-halo-commercial-hcd468-square
    • Product familyLighting
    • Product groupHalo LED
    • TypeObject (single object)
    • Date of publishing2025-05-27
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Other

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit