Publish your products
Halo FM Series
Halo FM Series

    Halo FM Series

    The HALO FM Series is an Energy Star LED flushmount with a field selectable CCT switch that enables customization (from warm to bright white) to suit any decor. The FM has a 120V FCC Class B dimming driver, round low-profile lens, and LEDs rated for 50,000 hours. The FM LED energy savings is up to 80% over traditional incandescent or fluorescent options. Typical surface mount applications include bedroom, closet, corridor, stairway and utility rooms.
    Specification
      • Sizes 8", 11", 15"
      • 3 Color Field selectable CCT: 3000K, 4000K and 5000K for 8" fixture
      • 5 Color Field selectable CCT: 2700K, 3000K, 3500K, 4000K, 5000K for 11" & 15" fixture
      • 93 CRI and JA8 compliant
      • Dimmable with 120V dimmer
      • Retrofit ready to fit 5" and 6" incandescent housings
      • ENERGY STAR® rated
    Technical specification
    • Unique ref.cooperlighting-halo-fm-series
    • Product familyLighting
    • Product groupHalo LED
    • TypeObject (single object)
    • Date of publishing2024-01-30
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Other
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit