Publish your products
Halo HLCE Series

Halo HLCE Series

The HLCE Disk Lights are low-profile, high-performing, surface-mount luminaires that install from below the ceiling with no plates or clips. Designed for ceiling and wall mounting to most 3-1/2" and 4" square, octagon or round junction and pancake boxes, the fixture includes a supply wire adapter with LED quick wiring connector for easy installation.
Specification
    • Size includes 4", 6"
    • Low profile surface mount fixture for ceiling or wall mounting
    • Below the ceiling installation, no clips or plates needed
    • Installs in most 3-1/2" and 4" ceiling junction and pancake boxes
    • 120V input, phase dimming down to 10%
    • Dedicated 3000K CCT
    • Damp location rated
    • 5 Year Warranty
Technical specification
  • Unique ref.cooperlighting-halo-hlce-series
  • Product familyLighting
  • Product groupHalo LED
  • TypeObject (single object)
  • Date of publishing2024-01-30
  • Edition number1
Classification
  • BIMobject CategoryLighting - Other
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

North America
Canada
Costa Rica
Cuba
Dominican Republic
Greenland
Guatemala
Haiti
Honduras
Jamaica
Mexico
Nicaragua
Panama
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit