Publish your products
Halo HLS Series
Halo HLS Series
Halo HLS Series
Halo HLS Series
Halo HLS Series

    Halo HLS Series

    The HLS Series is an LED low profile surface mount fixture designed to install from below the ceiling into most 3-1/2" and 4" junction boxes. The fixture is available in various sizes and is wet location rated making it perfect for almost all residential applications. Some sizes have a motion sensor option for handsfree illumination.
    Specification
      • Sizes include 4", 6", & 9"
      • Low profile surface mount fixture for ceiling or wall mounting
      • Below the ceiling installation, no clips or plates needed
      • Installs in most 3-1/2" and 4" ceiling junction and pancake boxes
      • 3 color temperatures: 3000K, 4000K or 5000K CCT
      • 120V input, phase dimming down to 10%
      • Wet location rated
      • Motion sensor option available
      • 5 Year Warranty
    Technical specification
    • Unique ref.cooperlighting-halo-hls-surface-mount
    • Product familyDownlights
    • Product groupHalo LED
    • TypeObject (single object)
    • Date of publishing2023-06-06
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Other
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit