Publish your products
Halo ML Flex Canless LED Downlights
Halo ML Flex Canless LED Downlights
Halo ML Flex Canless LED Downlights
Halo ML Flex Canless LED Downlights
Halo ML Flex Canless LED Downlights
Halo ML Flex Canless LED Downlights
Halo ML Flex Canless LED Downlights
Halo ML Flex Canless LED Downlights
Halo ML Flex Canless LED Downlights
Halo ML Flex Canless LED Downlights

    Halo ML Flex Canless LED Downlights

    Elevate spaces with the sleek and modern designs of this high-end fixture series. Striking, small-aperture luminaires with precision-engineered trims create inviting, low-glare environments. With ML Flex, you can downlight, adjust, and wall wash with fixtures that boast advanced color and lumen seleCCTable™ technology along with flicker-free dimming below 5%. The Flex Series delivers ideal lighting in any application — residential or commercial. Experience the ultimate in style, functionality, and affordability with HALO.

    Specification
      • 1”, 2”, 3” & 4” Downlights and 3” & 4” Wall Washers
      • Canless installation means fixtures mount directly to the ceiling (no housing required); Use with canless mounting frames for new construction installations
      • Interchangeable round or square trims in either smooth or baffle with optional mud-in frames
      • Field-interchangeable TIR optics 25°, 40°, 55°, and 25° asymmetric for wall wash
      • 5-color Field-SeleCCTable™ (27/30/35/40/5000K) or Field-SeleCCTable™ Dim-to-Warm: 3000K/2700K-to-1800K; 90+ CRI
      • Lumen Select (nominal): Low/Medium/High options from 100 to 1,200 lm
      • Dimming Versions: ≤5% in either phase cut LE/TE (120V) with compatible dimmers OR 0-10V (UNV 120–277V)
      • AIR-TITE, Wet location-listed, IC-rated
      • 50,000 hrs of maintenance-free operation
      • 5-year warranty
    Technical specification
    • Unique ref.cooperlighting-halo-ml-flex-canless-led-downlights
    • Product familyLighting
    • Product groupHalo LED
    • TypeObject (single object)
    • Date of publishing2025-09-01
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Other

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit