Publish your products
PrentaLux CYL3S - 3" Surface Mount Cylinder
PrentaLux CYL3S - 3" Surface Mount Cylinder
PrentaLux CYL3S - 3" Surface Mount Cylinder
PrentaLux CYL3S - 3" Surface Mount Cylinder
PrentaLux CYL3S - 3" Surface Mount Cylinder
PrentaLux CYL3S - 3" Surface Mount Cylinder
PrentaLux CYL3S - 3" Surface Mount Cylinder

    PrentaLux CYL3S - 3" Surface Mount Cylinder

    Perfectly balancing form and performance, the PrentaLux Sustainable LED 3″ Surface Mount Cylinder gives designers the freedom to make a statement without compromise. A wide range of colors, textures, and finishes supports both subtle accents and bold applications. Created using additive manufacturing, these high-performance luminaires deliver excellent energy efficiency, faster lead times, and a more sustainable approach to production. Like all PrentaLux cylinders, they are Buy American-compliant and engineered to meet both design and performance demands. Use a single fixture for a refined accent or group multiple cylinders to create striking ceiling compositions. With a clean form and flexible design options, PrentaLux 3″ Surface Mount Cylinders are ideal for hospitality, retail, office, and other commercial spaces.
    Specification
      • Sustainable, Functional LED Cylinder
      • 3 light levels, 1000, 1500 and 2300+ nominal lumens
      • 4 optical distributions: Spot, Medium, Flood, and Wide Flood
      • 4 CCTs [2700K, 3000K, 3500K, 4000K], 90 CRI
      • 9 standard housing colors and 5 standard trim colors, with 13 additional on-demand designer colors
      • 8 shade textures
      • Universal Voltage [120-277V] & 347V
      • 0-10V with 1% dimming
      • 10" height
      • Declare LBC Red List Approved
      • 5-Year Warranty
      • PrentaLux 3D printed parts are produced with at least 75% recycled or bio-circular materials
    Technical specification
    • Unique ref.cooperlighting-prentalux-cyl3s-surface-mount-cylinder
    • TypeObject (single object)
    • Date of publishing2026-08-12
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Surface Mounted

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States