Publish your products
Shaper Sense Drum Index Dimensional
Shaper Sense Drum Index Dimensional
Shaper Sense Drum Index Dimensional
Shaper Sense Drum Index Dimensional

    Shaper Sense Drum Index Dimensional

    Shaper Sense is an award winning, industry leading integrated acoustic and lighting product line, that also includes wireless controls options. Lighting is created using an LED edge-lit panel that produces uniform visual distributions. The addition of sound absorbing acoustic panels are designed with industry leading FilzFelt acoustic materials. This provides dual purpose from one point of installation and application. In conjunction, Shaper Sense uses Cooper Lighting's award winning Wavelinx and Trellix platforms. The Shaper Sense patented product series is a new system architecture that allows natural light to pass through creating a transparent window effect in this large scale product. The Shaper Sense Drum Index Dimensional has acoustic panels that are 38-41mm (1.5-1.6") thick, and available in 96 vibrant and beautiful colors of 100% Wool Design Felt. In addition, the sound absorbing recycled substrate is made of minimum 60% recycled content and is 100% recyclable. Reverberation is significantly reduced due to material construction and performance. The Shaper Sense Drum Index Dimensional has 8 color patterns with 60+ border edge felt color options providing maximum design flexibility.
    Technical specification
    • Unique ref.cooperlighting-sense-drum-index-dimensional
    • TypeObject (single object)
    • Date of publishing2022-10-18
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Pendants
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States