Publish your products
AtLite SL2 StairLite 2 Motion Sensor Emergency Light

AtLite SL2 StairLite 2 Motion Sensor Emergency Light

The StairLite 2 is designed to satisfy all stairwell lighting requirements in one easy-to-install package. The StairLite 2 is a surface-mounted, two-lamp fluorescent lighting fixture that incorporates an integrally mounted ultrasonic motion detector, a system display panel, and an optional battery backup. Either one or both lamps can be controlled by the motion sensor. Bi-level lamp operation is standard so that one lamp will remain on constantly for security and the motion detector will activate the second lamp as needed to significantly reduce the operating cost.
Technical specification
  • Unique ref.cooperlighting-stairlite-2-motion-sensor-emergency-light
  • TypeObject (single object)
  • Date of publishing2021-10-11
  • Edition number1
Classification
  • BIMobject CategoryLighting - Emergency & Security
  • OmniClass Number23-35 47 13
  • OmniClass TitleEmergency Lighting

Region availability

North America
Canada
Costa Rica
Cuba
Dominican Republic
Greenland
Guatemala
Haiti
Honduras
Jamaica
Mexico
Nicaragua
Panama
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit