Publish your products
Metalux CGSB Service from Below Panel
Metalux CGSB Service from Below Panel
Metalux CGSB Service from Below Panel
Metalux CGSB Service from Below Panel
Metalux CGSB Service from Below Panel
Metalux CGSB Service from Below Panel

    Metalux CGSB Service from Below Panel

    The CGSB service from below panel is a perfect solution where the aesthetically pleasing look of a fully luminous panel is desired, but serviceability access from below the ceiling is required. The CGSB is fully configurable, allowing for flexibility in design for light levels, color temperatures, dimming options to 1%, connected control systems, emergency and much more. Additionally, CGSB leverages a housing design to fit into most plenum spaces making it a great solution for K-12 schools, general healthcare spaces like lobbies, corridors, and any other space that requires a simple wipe down lens with accessibility from below. The CGSB delivers the perfect combination of a smooth frosted panel with the feature of a room side access door to meet any service from below specification requirements.

    Specification
      • Smooth panel aesthetic with access from below to meet service requirements
      • Full service from below panel family with 2x2, 2x4, and 1x4 form factors
      • Visually comfortable uniform illumination with swing door accessibility
      • Highly configurable portfolio to meet a wide array of specifications
      • High lumen output capability up to 9,000 lumens
      • High performance efficacy up to 140 lumens per watt
      • 80CRI and 90CRI options in 3000K, 3500K, 4000K, 5000K CCT
      • 0-10V dimming to 10% standard, 1% dimming available
      • Flexible – recessed, drywall, and surface mount
      • Integrated sensor options delivered with WaveLinx connected systems
    Technical specification
    • Unique ref.metalux-cgsb-service-from-below-panel
    • Product familyLighting
    • Product groupMetalux
    • TypeObject (single object)
    • Date of publishing2024-03-27
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Other
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit