Publish your products
Kolo Shelter
Kolo Shelter
Kolo Shelter
Kolo Shelter
    Dero

    Kolo Shelter

    High Capacity and Flexibility

    The unique styling of our redesigned Dero Kolo Shelter will help beautify your facility and provide secure, covered bike parking for cyclists. The Kolo is designed to accommodate a variety of bike parking options, including vertical and two-tiered arrangements, to best suit your needs.

    Modular construction makes the Dero Kolo Shelter a flexible and cost-effective choice for your bike parking project.

    Specification
    • Materials:

      • Uprights: 6” x 1/4” square tube
      • Center member: 6” x 1/4” square tube, C6 channelFeet: 1/2” plate
      • Rafter: 3/16” plate
      • Roof Panels: 1/2” UV resistant polycarbonate

      Finishes: Hot dipped galvanized or powder coat

      Lengths of modular sections: 74" OC between uprights, 111" OC between uprights, 148" OC between uprights

    Technical specification
    • Unique ref.dero-kolo-shelter
    • Product familyBicycle Racks
    • Product groupBike Shelters
    • TypeObject (single object)
    • Date of publishing2015-12-01
    • Edition number1
    Related
    • Material mainSteel
    • Material secondaryPolycarbonate
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLandscaping - Bike Racks & Shelters
    • Uniclass 2015 CodeSL_90_50_17
    • Uniclass 2015 DescriptionCycle storage spaces
    • CSI MasterFormat 2014 Code12 93 13
    • CSI MasterFormat 2014 TitleBicycle Racks
    • OmniClass Number23-11 29 11 13
    • OmniClass TitleBicycle Shelters

    Region availability

    Oceania North America South America Europe Asia
    Australia
    Canada
    Chile
    Hungary
    Hong Kong
    New Zealand
    Mexico
    Colombia
    Iceland
    Israel
    United States
    Netherlands
    Qatar
    Norway
    Singapore
    Sweden
    United Kingdom

    Similar products

    4.2 out of 5 stars 4.2 (10)
    3.7 out of 5 stars 3.7 (6)
    4.5 out of 5 stars 4.5 (6)