Publish your products
Swerve Rack
Swerve Rack
Swerve Rack
Swerve Rack
Swerve Rack
Swerve Rack
    Dero

    Swerve Rack

    Simple Security

    The Swerve Rack is a proven design that provides high security and easy bike parking. The Swerve Rack uses thick pipe construction and the full radius of the bend makes the Swerve an attractive and functional bike rack.

    Simple Stability

    The Swerve Rack supports the bicycle at two points and allows for the wheel and frame to be secured using a u-style bike lock. Each Swerve Rack parks two bikes.

    Specification
    • Materials: 1.9” OD schedule 40 pipe

      Finishes: Hot dipped galvanized, powder coat or 304 grade stainless steel

      Mount options: Surface mount, in-ground or rail mount

    Technical specification
    • Unique ref.dero-swerve-rack
    • Product familyBicycle Racks
    • Product groupBike Racks
    • TypeObject (single object)
    • Date of publishing2015-12-01
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLandscaping - Bike Racks & Shelters
    • Uniclass 2015 CodePr_40_30_21
    • Uniclass 2015 DescriptionCycle stands and lockers
    • CSI MasterFormat 2014 Code12 93 13
    • CSI MasterFormat 2014 TitleBicycle Racks
    • OmniClass Number23-11 29 11
    • OmniClass TitleBicycle Racks and Shelters

    Region availability

    Oceania North America South America Europe Asia
    Australia
    Canada
    Chile
    Hungary
    Hong Kong
    New Zealand
    Mexico
    Colombia
    Iceland
    Israel
    United States
    Netherlands
    Qatar
    Norway
    Singapore
    Sweden
    United Kingdom

    Similar products

    4.2 out of 5 stars 4.2 (10)
    3.7 out of 5 stars 3.7 (6)
    4.5 out of 5 stars 4.5 (6)