Publish your products
VIA Grey surface 56CM 24W 4000K

VIA Grey surface 56CM 24W 4000K

VIA is a gray multifunction luminaire that can be installed either as a pendant or as a surface. Ideal luminaire to illuminate work environments. With a color temperature of 4000K, this luminaire allows you to create pleasant and welcoming atmospheres. 56cm version. This LED system allows the creation of continuous lines of light.
Specification
  • Reference: 041001603

    Catalogue: Architectural

    EAN: 8421776173835

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC002892

    MERCADO GLOBAL: Si

    ERP applies?: Yes

    Fixing: Ceiling

    Series: 0410

    Diffusor material: PMMA

    Diffuser finish: Opal

    IP: 20

    Power max.(W): 26W

    Hertz: 50/60Hz

    Light source: SMD LED

    Light source included: Yes

    CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to A LED

    Lumens max: 2000lm

    Voltage: 220V-240V

    Colour temperature: 4000K

    CRI: =80

    MAC ADAM STEP: 3 SDCM

    Total height: 68

    Length: 560

    Depth: 40

    Assembly of linear systems: DE SUPERFICIE

    Additional rods included in the box: No

    Individual box height (MM): 75

    Individual box width (MM): 75

    Length individual box (MM): 600

    Volume Box Ind. Trawl: 0.003375

    Gross weight of box Ind. Trawl: 1.25

    PCS: 0

    Net weight consolidated item: 1,05

Technical specification
  • Unique ref.041001603_-_VIA-Grey-surface-56CM-24W-4000K
  • Product familyArchitectural
  • Product groupRecessed Lamp
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)105
Classification
  • BIMobject CategoryLighting - Surface Mounted