Publish your products
DOMINICA Black floor lamp

DOMINICA Black floor lamp

The DOMINICA family designed by Faro Lab is inspired by the aesthetic trend that occurred in Chicago between 1900 and 1940. This black floor lamp is conceived with pure and geometric shapes of a marked industrial style but that stands out for its authenticity and elegance .
Specification
  • Reference: 20034-123

    Catalogue: Iluminación

    EAN: 8421776336032

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC000300

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Floor

    Serie: 2007

    Body material: Steel

    Screen material: Steel

    Body finish: Matt Black

    Screen finish: Matt Black

    Blade finish: Matt Black

    IP: 20

    Type: II

    Power max (W): 15

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 17463

    Voltage: 100V-240V

    Total height: 1500

    Depth: 416

    Base diameter: 300

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.02852

    Gross weight of box Ind. Trawl: 7.3

    Net weight consolidated item: 5.47

Technical specification
  • Unique ref.20034-123_-_DOMINICA-Black-floor-lamp
  • Product familyINDOOR
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-07
  • Edition number1
Related
  • Material mainSteel
  • Material secondarySteel
  • Weight Net (Kg)5.47
Classification
  • BIMobject CategoryLighting - Floor Mounted