Publish your products
VENICE Pink floor lamp

VENICE Pink floor lamp

VENICE is a floor lamp designed by Adolfo Abejón, adaptable and timeless. This luminaire is ideal to accompany a sofa or armchair. Also ideal for creating a cozy atmosphere in any space, VENICE is a perfect alternative for interior lighting. It has a rotating arm that allows you to bring the light closer or further away, depending on the need of the moment. The pink lampshade is made of ceramic and is made by hand in a workshop in Barcelona, ​​and its installation is quick and easy. You can also find it in black, cobalt blue, white and striped finishes.
Specification
  • Reference: 64275-113

    Catalogue: Iluminación

    EAN: 8421776324800

    Tariff Item: 9405114090

    Clase ETIM - ETIM 9.0: EC000300

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Floor

    Serie: 6437

    Body material: Steel

    Screen material: Ceramic

    Body finish: Satin Black

    Screen finish: Pink

    Blade finish: Pink

    IP: 20

    Type: II

    Power max (W): 15

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 17463

    Voltage: 100V-240V

    Total height: 1480

    Length: 300

    Depth: 474

    Base diameter: 300

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.097179

    Gross weight of box Ind. Trawl: 10.4

    Net weight consolidated item: 10.115

Technical specification
  • Unique ref.64275-113_-_VENICE-Pink-floor-lamp
  • Product familyINDOOR
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-08
  • Edition number1
Related
  • Material mainSteel
  • Material secondaryCeramics
  • Weight Net (Kg)10.115
Classification
  • BIMobject CategoryLighting - Floor Mounted