Publish your products
Base Station™ - Vertical Bike Rack Base

Base Station™ - Vertical Bike Rack Base

The Vertical Base Station removes some of the limitations from vertical bike parking. No longer are the days when you need a supported wall to anchor vertical racks. Our signature Freestanding Vertical Base Station can be placed in the middle of any room, making it a great option for bike rooms and bicycle storage facilities. Just choose your vertical bike racks and attach them to the station.

This product replaces both the Sidestage and the Centerstage. All spec sheets can be interchangeable since the dimensions are the same

Product Features

  • Replaces the Sidestage and Centerstage
  • Add an extra leg to the station and park additional bikes
  • Small footprint
  • Ultra-High density
  • Works as a single or double sided unit
  • Rack spacing flexibility to accommodate city requirements/ordinance as they evolve.
  • Saves thousands of dollars by removing the need to build a wall
  • Add-on units allow for low cost expansion.
  • Tire bar prevents damaged walls and keeps bikes upright for easy unloading
  • Easily mount our VR2 (2-bike) and our VR1 XL (oversized tire 1-bike) to the station
Specification
  • MATERIALS & FEATURES

    • Offset® vertical bike docks mounted to a free standing system
    • Zinc plated steel dock mounting hardware
    • Bikes are offset by 12.5” (See cut sheet for Offset® Vertical)
    • Double sided freestanding vertical bike parking system
    • Electro galvanized U-rails, zinc plated mounting hardware
    • 1.9” Kick Tube, hot-dipped galvanized steel pipe
    • 2 Universal support towers, Polyester Powder coated steel
    • 2 Universal free-standing legs, Polyester Powder coating
    • Tower Assembly Hardware Kit, hot-dipped galvanized steel

    FINISH

    • Black Polyester Powder Coat
    • Electro-galvanized rails
    • Hot-dipped galvanized tubing

    CONFIGURATIONS & FOOTPRINT W/BIKES

    • CS38 - 38”L x 87”W x 92”H
    • CS66 - 66”L x 87”W x 92”H
    • CS95 - 95”L x 87”W x 92”H
    • CS120- 120” L x 87”W x 92”H

    MOUNTING OPTIONS

    • Free Standing
    • Surface (Optional)

    SPACE USE RECOMMENDATIONS

    • Racks can be spaced 31.5” (for 24“ bike-to-bike spacing) or 28.5” (for 21” bike-to-bike spacing) apart
    • Ceiling height: minimum 92”
    • Loading zone: recommended 48” - 72”
    • Distance to wall: Minimum 18” from end of freestanding rack
Technical specification
  • Unique ref.base-station-vertical-bike-rack-base
  • Product familyBike Parking Systems
  • Product groupVertical Rack Base, Modular Support
  • TypeObject (single object)
  • Date of publishing2026-08-03
  • Edition number1
Classification
  • BIMobject CategoryLandscaping - Bike Racks & Shelters

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States