Publish your products
DI DIRECT/INDIRECT 2x2

DI DIRECT/INDIRECT 2x2

FEATURES

  • Provides soft, uniform illumination
  • Choice of three diffusers to enhance the space
  • IC-rated for direct contact with insulation
  • Shallow housing depth
  • HE option delivers superior efficacies up to 170 lm/W
  • Quick-wire access plate in back of fixture housing for easy attachment of incoming power supply
  • 1x4, 2x2, and 2x4 sizes available
  • All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion
  • Build America, Buy America and Buy American Act compliant
  • Wireless in-fixture control solutions available
  • Made Right Here® in the USA
    Specification
    • Housing

      20-gauge die-formed C.R.S.

      Reflector

      Precision die-formed C.R.S. with highly reflective non-glare matte white polyester powder coated finish.

      Shielding

      Ribbed acrylic standard (2x2, 2x4). White perforated round (1x4)

      Finish

      Highly reflective non-glare matte white polyester powder coat bonded to phosphate-free, multi-stage pretreated metal. All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion.

      Electrical

      High-quality mid-power LED boards. L70 at 50,000 hours per IES TM-21. L80 > 102,000 hours with HE option. 50/60 Hz constant current driver.

      Mounting

      NEMA Type “G” 15/16″ or 1″ grid standard. For NEMA Type “NFG” 9/16″ grid installation, specify EQCLIPS option. NEMA Type “SS” 9/16″ grid installation available (earthquake clips included). Drywall kit accessories available for flange applications, shipped separately.

      Listings

      • cCSAus conforms to UL STD 1598. Suitable for dry or damp locations.
      • IC-rated for direct contact with insulation.
      • City of Chicago Environmental Air approved when specified with CP option.
      • Build America, Buy America (BABA) and Buy American Act (BAA) compliant.
      Request certification at hew.com/buy-american.

      Warranty

      5-year limited warranty, see details
    Technical specification
    • Unique ref.di-directindirect
    • Product familyIndoor Luminaires
    • Product groupRecessed
    • TypeObject (single object)
    • Date of publishing2025-06-18
    • Edition number1
    Related
    • Material mainMetal
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 51 13
    • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States