Publish your products
TESI 5
TESI 5
    IRSAP

    TESI 5

    The TESI radiators represent the most functional, modular and elegant system for heating all environments. Thanks to the five columns and high performance, TESI 5 is suitable for environments that require high caloric power. TESI 5 has a depth of 177 mm and heights from 200 to 2500 mm.

    Specification
    • Construction features

      • tubes made of 25 mm diameter sheet steel
      • manifolds made of pressed sheet steel
      • elements 45 mm long (element pitch)
      • threading 1”1/4 G right and left on top and bottom manifold
      • maximum working pressure 10 bar
      • maximum working temperature 95°C
    Technical specification
    • Unique ref.Tesi-5
    • Product familyIRSAP heat
    • Product groupTesi
    • TypeObject (single object)
    • Date of publishing2019-12-20
    • Edition number1
    • Depth (mm)177
    Related
    • Material mainSteel
    • Material secondarySteel
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryHVAC - Heaters
    • IFC classificationSpace Heater
    • UNSPSC nameRadiators
    • UNSPSC code40101801
    • Uniclass 2015 CodePr_70_60_36_73
    • Uniclass 2015 DescriptionRadiators
    • CSI MasterFormat 2014 Code23 82 29
    • CSI MasterFormat 2014 TitleRadiators

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City