Publish your products
DINE Recessed Downlight
DINE Recessed Downlight
DINE Recessed Downlight
DINE Recessed Downlight
DINE Recessed Downlight
DINE Recessed Downlight
DINE Recessed Downlight
DINE Recessed Downlight
DINE Recessed Downlight
    Liteline

    DINE Recessed Downlight

    The Dine Recessed Series is a versatile lighting fixture designed to create a warm, inviting atmosphere with consistent light output. It offers ultra-low glare and exceptional adjustability, delivering precise illumination ideal for design-focused hospitality and high-end residential spaces. This fixture is the perfect solution for applications that require field-changeable optics to meet specific design goals.

    Specification
    • Aperture 2 1/2" (65mm) 
      Application Recessed
      Approved Location Damp
      Certification cETLus
      CRI >90
      Dimming Yes
      Engine Tilt 22.5°
      Hole Cut Size Ø 3 1/4" (82mm)
      Lumen Maintenance 70% @ 50,000 Hrs
      Max Ceiling Thickness 1 1/4" (32mm)
      Power Factor > 0.9
      Power Supply Type Constant Current
      THD <20%
      Title 24 Yes
      TM-30 Annex E P2 / V- / F3

    Technical specification
    • Unique ref.dine-recessed-downlight
    • Product familyDownlights
    • Product groupDine
    • TypeObject (single object)
    • Date of publishing2025-09-30
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted