Construction
• Available in 2x2, 1x4, and 2x4 (ft) form factors.
• Die-formed galvanized steel for consistency and strength.
• Luminaire comes equipped with integral earthquake clips.
• Low profile (< 3") and light-weight design can be used in a broad range of plenum/wall spaces and allows for easy installation.
• Operating Temperature: 32F (0C) - 86F (30C).
Optical System
• Diffused, curved lens.
• High-transmission lens ensures uniformity and provides high vertical illuminance and visual comfort.
• Available in 2700, 3000, 3500, 4000, 5000K CCT.
• Minimum Color Rendering Index (CRI) of 90.
Electrical
• 0-10V dimming (1% - 100%) standard.
• Standard Universal Voltage (120-277 VAC) Input 50/60 Hz.
• L70 Calculated Life: >50k Hours.
• Total harmonic distortion (THD): <20%.
• Power factor (PF): >90%.
• Optional 120V-277V integral battery pack is available. Battery backup provides 90 min. of standby lighting in the event of power loss.
Controls
• Available with AirLink™ Blue. AirLink™ Blue (ALB) is a low-power wireless Bluetooth mesh control system. AirLink™ Blue networked lighting control system, with technology partner Silvair, incorporates Luminaire Level Lighting Controls (LLLC) and high-end trim.
• Quick control AirLink Blue motion and daylight harvesting sensor available as fixture-integral or accessory for field upgrade.
• The optional integrated AirLink™ Blue fixture controller (ALBC) is used to dim the fixture based on motion or daylight levels continually monitored by external ALB sensors.
Installation
• Fixture backplate includes integral T-bar clips for installation onto standard 15/16” and narrow 9/16” T-grid ceilings.
• Surface mount and Drywall Recess Kits optional. See accessory ordering information.
Warranty
• LSI luminaires carry a 5-year limited warranty. Refer to https://www.lsicorp.com/resources/terms-conditionswarranty/ for more information.
• 1 Year warranty on optional Battery Backup. Test regularly in accordance with local codes.
Listings
• Listed to UL® 1598 and UL® 8750.
• RoHS Compliant.
• Title 24 Compliant; see local ordinance for qualification information.
• Suitable For Damp Locations.
• CCEA (Chicago Plenum) approved construction available.
• IP5X - dust protected (optional).
• DesignLights Consortium® (DLC) Premium qualified product. Not all versions of this product may be DLC qualified. Please check the DLC Qualified Products List to confirm which versions are qualified.