Publish your products
POWERLUG LED
Archived

POWERLUG LED

4.5 out of 5 stars4.5(8 reviews)

Modern floodlight for LED light source.

  • High efficacy to 151 lm/W
  • Passive cooling system
  • Modern design
  • Simple one person mounting
  • Reliability
Specification
  • TECHNICAL DATA
    Mounting: on the adjustable holder, on the substrate
    Body: high pressure die-cast aluminum
    Lateral Surface Wind Exposed: 0.163 m²

    ELECTRICAL DATA
    Power supply efficiency: >92%
    Power: 220-240V 50/60Hz
    Includes light source: yes

    GENERAL DATA
    Lifetime (L80B10): 100 000 h
    Available on request: LLOC, DALI, DIM 1..10V
    Warranty: 5 years
    Application: industrial facilities, warehouses, metro, parking areas, facades

Technical specification
  • Unique ref.powerlug
  • Product familyLamps
  • Product groupSurface mounted
  • TypeObject (single object)
  • Date of publishing2019-01-17
  • Edition number1
  • Height (mm)95
  • Width (mm)403
  • Depth (mm)405
Related
  • Material mainMetal
  • Material secondaryGlass
  • Designed inPoland
  • Manufactured inPoland
  • Weight Net (Kg)8.8
Classification
  • BIMobject CategoryLighting - Other
  • IFC classificationLight Fixture
  • ETIM CodeEG000027
  • ETIM NameLuminaires
  • UNSPSC nameLighting Fixtures and Accessories
  • UNSPSC code3911
  • Uniclass 2015 CodePr_70_70_48
  • Uniclass 2015 DescriptionLuminaires, lighting track and lighting accessories
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-35 00 00
  • OmniClass TitleElectrical and Lighting Specific Products and Equipment
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit