Publish your products
Bicycle bollard ISOTOP - ISO
Bicycle bollard ISOTOP - ISO
Bicycle bollard ISOTOP - ISO
Bicycle bollard ISOTOP - ISO
Bicycle bollard ISOTOP - ISO

    Bicycle bollard ISOTOP - ISO

    ISOTOP bike bollards are a subtle meeting of functionality and aesthetics. Their discreet and elegant design not only serves to lock bike frames in a convenient way, but also constitutes a stylish element in the outdoor environment that enhances the aesthetics of the place even when bicycles are not parked.

    With a capacity for 1-2 bicycle spaces, ISOTOP is an intelligent solution that balances usability and design, making it the perfect choice for places where both practical function and aesthetic value are of utmost importance.

    Specification
    • Product name: Bicycle bollard ISOTOP

      Designer: Saferoad Citylife

      Manufacturer: Saferoad Citylife

      Properties

      • Frame locking

      Material

      • Steel, hot-dip galvanized
      • Steel, hot-dip galvanized and powder coated

      Anchoring: Casting, Bolting

      Number of bicycle spaces: 1 - 2 pcs

      Recommended mounting distance: 900 - 1200mm

    Technical specification
    • Unique ref.bicycle-bollard-isotop-iso
    • Product familyISOTOP
    • Product groupBike Bollards
    • TypeObject (single object)
    • Date of publishing2026-09-01
    • Edition number1
    Related
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryLandscaping - Bike Racks & Shelters

    Region availability

    Europe
    Belgium
    Denmark
    Finland
    France
    Germany
    Norway
    Poland
    Sweden
    United Kingdom