Publish your products
Rail Kit, 3 Rail, 6 Perch - Bike Rack

Rail Kit, 3 Rail, 6 Perch - Bike Rack

These rail kits provide a variety of options for mounting our Bike Perch racks. They come in sets of 2 or 3 rails and allow single- and double-sided configurations, as well as an expanded double-sided option to allow better access for a second bike on each Perch. Use them freestanding for temporary or seasonal installation, or anchor them to the ground for a more permanent setup.

  • Provide additional mounting and anchoring options for our unique Bike Perch Racks
  • Assembled racks can be used totally freestanding or anchored into the ground
  • Galvanized rails provide durability and corrosion resistance
  • Meets APBP bike parking guidelines
Technical specification
  • Unique ref.rail-kit-3-rail-6-perch
  • Product familyBike Rack
  • Product groupCommercial Bike Rack
  • TypeObject (single object)
  • Date of publishing2025-05-06
  • Edition number1
  • Height (inches)24.5
  • Width (inches)52.6
  • Depth (inches)71.25
Related
  • Material mainMild Steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLandscaping - Bike Racks & Shelters
  • Uniclass 2015 CodePr_40_30_21
  • Uniclass 2015 DescriptionCycle stands and lockers
  • CSI MasterFormat 2014 Code12 93 13
  • CSI MasterFormat 2014 TitleBicycle Racks
  • OmniClass Number23-11 29 11
  • OmniClass TitleBicycle Racks and Shelters

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States