Publish your products
Scooter Dock - Secure & Efficient Scooter Parking Rack
Scooter Dock - Secure & Efficient Scooter Parking Rack
Scooter Dock - Secure & Efficient Scooter Parking Rack
Scooter Dock - Secure & Efficient Scooter Parking Rack
Scooter Dock - Secure & Efficient Scooter Parking Rack
Scooter Dock - Secure & Efficient Scooter Parking Rack
Scooter Dock - Secure & Efficient Scooter Parking Rack
Scooter Dock - Secure & Efficient Scooter Parking Rack
Scooter Dock - Secure & Efficient Scooter Parking Rack

    Scooter Dock - Secure & Efficient Scooter Parking Rack

    Parking for up to three eScooters

    Inspired by the Bike Dock design, this scooter parking rack incorporates individual bays to park up to three electric scooters, while allowing space for a bike to park on the opposite side. Integrated locking points allow securing the scooter with a standard bike lock, while a protective vinyl coating prevents damage to your scooter’s handlebars, providing a solution for urban scooter parking needs.

    Scooter Parking Rack Features

    • Parks up to 3 scooters while accommodating a bicycle on the opposite side
    • Soft-touch vinyl coating on parking bays protects scooter handlebars from damage
    • Can be surface mounted or used with Saris Bike Corral rails
    Specification
      • Accommodates 3 scooters and 1 bike
      • Powder coat galvanized vinyl coating
      • 2 3/8” pipe and ¼” steel plate
      • Anchors sold separately
        • Temporary: 28879
        • Permanent secure: 26270
        • Permanent spike anchor: 6266
      • 1 year warranty
      • Made in the USA
      • Dimensions: 27.75” x 33.44” x 7.85”
    Technical specification
    • Unique ref.scooter-dock-pc-blk
    • Product familyBike Rack
    • Product groupCommercial Bike Rack
    • TypeObject (single object)
    • Date of publishing2025-05-06
    • Edition number1
    • Height (inches)33.44
    • Width (inches)27.75
    • Depth (inches)7.85
    Related
    • Material mainMild Steel
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)36
    Classification
    • BIMobject CategoryLandscaping - Bike Racks & Shelters
    • Uniclass 2015 CodePr_40_30_21
    • Uniclass 2015 DescriptionCycle stands and lockers
    • CSI MasterFormat 2014 Code12 93 13
    • CSI MasterFormat 2014 TitleBicycle Racks
    • OmniClass Number23-11 29 11
    • OmniClass TitleBicycle Racks and Shelters

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States