Publish your products
Architectural LED Wall Wash Monopoint Light
Architectural LED Wall Wash Monopoint Light
Architectural LED Wall Wash Monopoint Light
Architectural LED Wall Wash Monopoint Light
Architectural LED Wall Wash Monopoint Light
Architectural LED Wall Wash Monopoint Light
Architectural LED Wall Wash Monopoint Light

    Architectural LED Wall Wash Monopoint Light

    Alcon Lighting’s 13126-M architectural LED wall wash monopoint light delivers precise, uniform illumination for galleries, retail spaces, showrooms and commercial environments. Available in 6, 12 and 20-inch lengths, the LED monopoint produces 1,000 to 2,700 lumens with selectable color temperatures from 2700K to 5000K. A frosted lens ensures soft, glare-free light, while the diecast aluminum housing provides durability with round or square canopy options available. Adjustable 90° vertical tilt and 358° rotation allow for precise aiming, ideal for accentuating artwork, displays and architectural details.

    Specification
    • Construction: Die-cast aluminum housing with exceptional heat management

      Finish options: White, black

      Lens: Frosted polycarbonate

      Voltage: 120V

      Size/Wattage/Lumens: 6"/14W/1000 lm, 12"/20W/1550 lm, 20"/40W/2500 lm, 26"/58W/4000 lm

      Color temperature (CCT): Field-selectable 2700K/3000K/3500K/4000K/5000K

      CRI: 90+

      Driver: Flicker-free TRIAC and ELV dimmable down to 10%

      Power factor: > 0.9

      Adjustability: 180˚ tilt, 358˚ rotation

      Mounting: Round or square canopy

      Life: 50,000 Hours

      Listing: cULus Listed, meets Title 24, JA8-2022 Requirements

      Warranty: 5 years carefree for parts & components (labor not included).

    Technical specification
    • Unique ref.13126-m-monopoint-light
    • Product familyIndoor Lighting
    • Product groupSurface-Mounted Ceiling Lighting
    • TypeObject (single object)
    • Date of publishing2025-11-21
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Surface Mounted

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States