Publish your products
Americas // ALUCOBOND® PLUS - M&F Rainscreen
Americas // ALUCOBOND® PLUS - M&F Rainscreen
Americas // ALUCOBOND® PLUS - M&F Rainscreen
Americas // ALUCOBOND® PLUS - M&F Rainscreen
Americas // ALUCOBOND® PLUS - M&F Rainscreen
Americas // ALUCOBOND® PLUS - M&F Rainscreen
Americas // ALUCOBOND® PLUS - M&F Rainscreen
Americas // ALUCOBOND® PLUS - M&F Rainscreen
Americas // ALUCOBOND® PLUS - M&F Rainscreen
Americas // ALUCOBOND® PLUS - M&F Rainscreen

    Americas // ALUCOBOND® PLUS - M&F Rainscreen

    4.0 out of 5 stars4.0(13 reviews)

    In 1969, we invented Aluminum Composite Material (ACM), and we’ve been leading the world in design innovation ever since. As the original ACM used in the architectural and building cladding industries for over 50 years, ALUCOBOND gives shape to reliable, high quality and innovative designs.

    ALUCOBOND PLUS consists of two sheets of smooth .020" aluminum thermo-bonded to a solid, fire retardant core and has been developed exclusively to allow architects and designers to meet today's fire performance requirements set by the International Building Code (IBC) while using ACM as the material of choice. Proven product properties and benefits of ALUCOBOND PLUS include:

    • Flatness & Rigidity
    • Durability
    • Ability to be perforated
    • Custom color capabilities
    • 100% recyclable - can be reintroduced to market at end of use
    • Formability
    • Ease of fabrication
    • 86 stocked colors/finishes
    • Complementary Flat Stock Program
    • High material recycled content contributes to earning LEED points

    The versatile characteristics of ALUCOBOND PLUS provide for a plethora of applications such as exterior & interior cladding, column covers, canopies, soffits and other types of facades, allowing architects to offer inspiring and innovative designs while meeting the standards of sustainable planning. ALUCOBOND is manufactured in Benton, Kentucky USA

    The Male and Female Rainscreen system are an easy to install Drained and Back Ventilated system (DBV). The pre-engineered system is efficient and cost effective. It provides the ability to adhere to AAMA 509-09 DBV rainscreen, NFPA 285 flame spread, ASTM E330 deflection and ASTM E72 serviceability testing.

    Technical specification
    • Unique ref.alucobond-006
    • Product familyMetal Wall Panels
    • Product groupACM Panels, M&F Rainscreen System
    • TypeAssembly (multiple objects)
    • Date of publishing2015-10-01
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryComposite
    • Weight Net (Lbs)1.56
    Classification
    • BIMobject CategoryWalls - Cladding
    • CSI MasterFormat 2014 Code07 42 13
    • CSI MasterFormat 2014 TitleMetal Wall Panels
    • OmniClass Number23-13 37 13
    • OmniClass TitleExterior Wall Cladding

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit