Publish your products
Americas // AXCENT - Flat Metal Panels

Americas // AXCENT - Flat Metal Panels

3.6 out of 5 stars3.6(5 reviews)

Our offering of AXCENT flat aluminum sheets in complementary colors to ALUCOBOND PLUS supports the overall vision & design aesthetics of projects by providing a cohesive color palette and material for every application

AXCENT is a flat aluminum sheet available in .040” thickness. AXCENT .040” sheets offer the perfect complement to ALUCOBOND PLUS for parapet caps, canopies, soffits, and trim. All AXCENT materials can bring your vision to reality and offer the perfect finishing touch to projects clad in PLUS.

Specification
  • Properties: 0.040”

    Standard Width*: 48.0”

    Standard Length*: 120.0”

    Custom Length (minimums apply): available in 64”- 192”

    Weight: 0.56 lb/ft2

    Yield Strength: Minimum 19 ksi

    Min. Bend Radius 2T

    Brinell Hardness 40

    Aluminum Alloy 3003, 3104, or 3105 aluminum coils per

    ASTM B209

Technical specification
  • Unique ref.alucobond-009
  • Product familyMetal Wall Panels
  • Product groupSolid Aluminum Trim Panels, Exterior Cladding Trim
  • TypeObject (single object)
  • Date of publishing2015-10-01
  • Edition number1
Related
  • Material mainAluminum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWalls - Cladding
  • CSI MasterFormat 2014 Code07 42 13
  • CSI MasterFormat 2014 TitleMetal Wall Panels
  • OmniClass Number23-13 37 13
  • OmniClass TitleExterior Wall Cladding

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States