Publish your products
Americas // ALUCOBOND® PLUS - Wet Joint M&F
Americas // ALUCOBOND® PLUS - Wet Joint M&F

    Americas // ALUCOBOND® PLUS - Wet Joint M&F

    3.6 out of 5 stars3.6(5 reviews)

    ALUCOBOND® PLUS has been developed exclusively for the higher requirements of the fire regulations in architecture. Due to its fire resistant core (FR Core) ALUCOBOND® PLUS meets the higher requirements of fire classifications while offering the proven product properties of the ALUCOBOND® family, such as flatness, form-ability, resistance to wear and simple processing. The superb properties of this material boost one's inspiration and offer architecture a wide range of solutions while meeting fire performance requirements of today's building standards. ALUCOBOND® PLUS is available in most of our current finishes and most custom colors.

    ALUCOBOND PLUS consists of two sheets of smooth .020" aluminum thermo-bonded to a solid, fire retardant core and has been developed exclusively to allow architects and designers to meet today's fire performance requirements set by the International Building Code (IBC) while using ACM as the material of choice. Proven product properties and benefits of ALUCOBOND PLUS include:

    • Flatness & Rigidity
    • Durability
    • Custom color capabilities
    • 100% recyclable
    • Formability
    • Ease of fabrication
    • 91 colors and finishes to choose from
    • Complementary AXCENT colors & finishes
    • High material recycled content contributes to earning LEED points

    The Male and Female Rainscreen system is sealed using backer rod and sealant between panel joints to provide an air and water barrier at the face of the panels. The pre-engineered system is efficient and cost effective. It provides the ability to adhere to AAMA 501 air/water, NFPA 285 flame spread, ASTM E330 deflection and ASTM E72 serviceability testing.

    Technical specification
    • Unique ref.alucobond-006-wet
    • Product familyMetal Wall Panels
    • Product groupACM Panels, Wet Joint M&F System
    • TypeAssembly (multiple objects)
    • Date of publishing2021-04-15
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryComposite
    • Weight Net (Lbs)1.56
    Classification
    • BIMobject CategoryWalls - Cladding
    • CSI MasterFormat 2014 Code07 42 13
    • CSI MasterFormat 2014 TitleMetal Wall Panels
    • OmniClass Number23-13 37 13
    • OmniClass TitleExterior Wall Cladding

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit