Publish your products
MB-SR50N EFEKT Semi-structural façade
MB-SR50N EFEKT Semi-structural façade
    Aluprof

    MB-SR50N EFEKT Semi-structural façade

    4.9 out of 5 stars4.9(8 reviews)

    The MB-SR50N EFEKT system is used for the construction of lightweight curtain walls of a hanging and filling type as well as roofs, skylights and other spatial constructions. Its supporting structure is based on a modern and tried-and-tested mullion and transom aluminium system MB-SR50N, which provides a wide range of profiles to choose from and the possibility of selecting sections so that the surface of mullions and transoms is flush with the internal side of façade, and thus its aesthetic joint with development elements inside the building is ensured. It also ensures compatibility with other constructions based on the wide range of products offered by Aluprof SA.

    MB-SR50N EFEKT is a façade that provides a uniform external appearance of a smooth glass wall divided by the structure of vertical and horizontal lines of 2 cm, thanks to the use of a special system for fixing panes to mullions and transoms. The gaps between glass fields of the façade are filled with a special silicon binder to ensure high tightness of the construction and enhance its insulation properties. As compared to the MB-SR50 EFEKT façade construction, which has already been popular on the market, the new solution has a number of new possibilities, in terms of technology as well as aesthetics.

    One of the basic advantages of the MB-SR50N EFEKT façade is the rich possibilities of glazing: the wide range of infills available in the catalogue includes one- or two-chamber glass, as well as non-transparent panels based on complex glass. The real novelty, and undoubtedly the hit of this type of façades, is the possibility of using glass units with a laminated pane. The precisely developed infill mounting system allows the flexible and economic adjustment to the technical requirements of a specific project – it is diverse depending on glass weight and includes solutions that enable  loads to be transferred from panes to profiles in such a manner that a load capacity of up to 450 kg can be obtained. We have two standard pane mounting variants at our disposal: with the use of continuous or point frame, which allows the manufacturing process and price to be optimised. Another big advantage of the system is the fact that it has recommendations from three world leading suppliers of constructional and weather-resistant silicones: Dow Corning, Sica and Tremco-Ilbruck, which not only enhance the prestige of this solution, but also ensure and guarantee the resistance and tightness of the construction, as well as easy access to technologies for glazing companies. In this system, the possibility of using silicon in different colours is also worthy of attention, as it significantly widens the spectrum for the creation of façade aesthetics.

    Façades made in the MB-SR50N EFEKT system have excellent utility parameters. Their use allows  not only the desired façade aesthetics to be obtained, but also very high thermal insulating power, which is, due to a strong, worldwide trend oriented at the limitation of the energy consumption of buildings, one of the main criteria for assessment of contemporary curtain walls.

    Specification
    • Technical parameters of the system:

      • air permeability: class AE 1200 Pa
      • water tightness: class RE 1200Pa
      • wind resistance: up to 2400 Pa
      • impact strength: class I5/E5

    Technical specification
    • Unique ref.MB-SR50N_EFEKT
    • Product familyFaçade systems
    • Product groupMB-SR50N Mullion-transom curtain walls
    • TypeObject (single object)
    • Date of publishing2018-04-11
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryWalls - Curtain Walls
    • IFC classificationCurtain Wall
    • UNSPSC nameGlass curtainwalling
    • UNSPSC code30151806
    • Uniclass 2015 CodeSs_25_10_20
    • Uniclass 2015 DescriptionCurtain walling systems
    • CSI MasterFormat 2014 Code08 44 13
    • CSI MasterFormat 2014 TitleGlazed Aluminum Curtain Walls
    • OmniClass Number23-13 33 27 11
    • OmniClass TitleCurtain Walls

    Region availability

    Asia Europe North America Africa
    Azerbaijan
    Austria
    Canada
    Kenya
    Georgia
    Belarus
    Haiti
    Iran
    Belgium
    United States
    Kuwait
    Bosnia and Herzegovina
    Qatar
    Croatia
    Saudi Arabia
    Czech Republic
    Türkiye
    Denmark
    United Arab Emirates
    Estonia
    Finland
    France
    Germany
    Hungary
    Iceland
    Ireland
    Italy
    Latvia
    Lithuania
    Moldova
    Montenegro
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit