Publish your products
Cyclone® LV Mxi Modulating Commercial Condensing Water Heater

Cyclone® LV Mxi Modulating Commercial Condensing Water Heater

4.3 out of 5 stars4.3(8 reviews)

The full line of A. O. Smith Cyclone® LV condensing water heaters have been designed to provide years of dependable service and feature industry leading technology. Models are available from 150,000 to 499,000 Btu/h and all deliver thermal efficiencies of 95% and higher. The unique helical coil heat exchanger limits weld joints for optimal service life while maximizing heat transfer.

Features

  • Up to 96% thermal efficiency dramatically lowers operating costs
  • Modulating models adjust firing rate to the specific demand further increasing efficiency and money savings
  • Our exclusive advanced electronic control with built-in diagnostics, is network ready for remote monitoring
Specification
  • SPECIFICATION

    (Natural or Propane) gas water heater(s) shall be A. O. Smith Cyclone LV model # _________ or equal, minimum 92% thermal efficiency, a storage capacity of ______ gallons, an input rating of __________ BTUs per hour, a recovery rating of ___________ gallons per hour (gph) at 100°F rise and a maximum hydrostatic working pressure of 160 psi. Water heater(s) shall: 1. Modulating gas burner that automatically adjusts the input based on demand. 2. Powered anodes that are non sacrificial and maintenance free. 3. Have seamless glass-lined steel tank construction, with glass lining applied to all water-side surfaces after the tank has been assembled and welded; 4. Meets the thermal efficiency and/or standby loss requirements of the U. S. Department of Energy and current edition of ASHRAE/IES 90.1; 5. Have foam insulation and a CSA Certified and ASME rated T&P relief valve; 6. Have a down-fired power burner designed for precise mixing of air and gas for optimum efficiency, requiring no special calibration on start-up; 7. Be approved for 0˝ clearance to combustibles.  The control shall be an integrated solid-state temperature and ignition control device with integral diagnostics, graphic user interface, fault history display, and shall have digital temperature readout. No charge connectivety shall be provided allowing for remote viewing and fault notificaion via app. 1. All models are design certified by Underwriters Laboratories (UL), Inc., according to ANSI Z21.10.3 - CSA 4.3 standards governing storage type water heaters; 2. Meet the thermal efficiency and standby loss requirements of the U. S. Department of Energy and current edition ASHRAE/IES 90.1. Complies with SCAQMD Rule 1146.2 and other air quality management districts with similar requirements for low NOx emissions.  150K-250K BTU Input: For Standard Power Venting: Water heater(s) shall be suitable for power venting using a (3˝ or 4˝ ) _______ diameter PVC pipe for a total distance of (50 ft or 120 ft.) ______ equivalent feet of vent piping. For Power Direct Venting: Water heater(s) shall be suitable for power direct venting using a (3˝ or 4˝ ) _______ diameter PVC pipe for a total distance of (50 ft or 120 ft.) ______ equivalent feet of vent piping and (50 ft. or 120 ft.)______ equivalent feet of intake air piping.  300K - 500K BTU Input: For Standard Power Venting: Water heater(s) shall be suitable for standard power venting using a (4˝ or 6˝ )______ diameter PVC pipe for a total distance of (70 ft. or 120 ft.)_____ equivalent feet of vent piping. For Power Direct Venting: Water heater(s) shall be suitable for power direct venting using a (4˝ or 6˝ ) _______ diameter PVC pipe for a total distance of (70 ft or 120 ft.) ______ equivalent feet of vent piping and (70 ft. or 120 ft.)______equivalent feet of intake air piping.  Operation of the water heater(s) in a closed system where thermal expansion has not been compensated for (with a properly sized thermal expansion tank) will void the warranty.

Technical specification
  • Unique ref.aosmith-cyclone_lv-mxi-bth
  • Product familyStorage Water Heaters
  • Product groupCyclone Mxi
  • TypeObject (single object)
  • Date of publishing2019-08-30
  • Edition number2
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Water Heaters
  • Uniclass 2015 CodePr_60_60_96_34
  • Uniclass 2015 DescriptionGas-fired storage water heaters
  • CSI MasterFormat 2014 Code22 34 36
  • CSI MasterFormat 2014 TitleCommercial Gas Domestic Water Heaters
  • OmniClass Number23-31 29 13 13
  • OmniClass TitleHot Water Tank Gas Heaters

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit